DISBO EXTRA- Vert.BB30W PROV. 4P RCCB up

DBGV330XR125FD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number DBGV330XR125FD
[Icw] rated short-time withstand current 17 kA for 0.25 s
Locking Options Description square key
Number of Ways 30 ways (outgoer)
colour grey white (RAL 9002)
depth 117 mm
device application low voltage electrical distribution
height 660 mm
IP degree of protection IP41 conforming to IEC 60529
product or component type distribution board with incomer
Provided Equipment residual current circuit breaker (RCCB) 3P 125 A, pan assembly, earthing bar, neutral bar, enclosure
range Disbo Extra
width 440 mm outside: , 400 mm embedded:
Enclosure material electro galvanised steel 1.2 mm thick
Door type plain flat door
Enclosure type distribution enclosure
Enclosure mounting flush
[Ipk] rated peak withstand current 35 kA
ambient air temperature for operation 50 °C
standards IEC 61439-1, IEC 61439-2, IEC 61439-3
Network Number of Phases 3 phases 4 wires
Cable Entry removable gland plate at top and bottom of the enclosure

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: DISBO EXTRA- Vert.BB30W PROV. 4P RCCB up
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.