Disbo-Extra 4 Rows 16 module Flat Door Surface
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Disbo-Extra 4 Rows 16 module Flat Door Surface
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | DBGROW416FDS |
[Icw] rated short-time withstand current | 17 kA for 0.2 s |
colour | (RAL 9002), white (RAL 9002) |
depth | 110 mm embedded: , 112 mm outside: |
device application | low voltage electrical distribution |
height | 720 mm embedded: , 725 mm outside: |
product certifications | KEMA |
Provided Equipment | enclosure, pan assembly, front plate |
range | Disbo Extra |
width | 405 mm outside: , 400 mm embedded: |
Enclosure material | electro galvanised steel 1 mm thickness |
Door type | flat door |
Enclosure type | Row Disbo |
Enclosure mounting | surface |
[Ipk] rated peak withstand current | 34 kA |
Number of horizontal rows | 4 |
Number of 18 mm modules per row | 16 |
standards | IEC 60439-1, IEC 60439-2 |