
calcActive())">
DBSeT VTPN 18+24M 125A Modular i-c Surf.
DBV31824MS
AEDÂ 1,695.91
AEDÂ 1,233.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBV31824MS
DBSeT VTPN 18+24M 125A Modular i-c Surf.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DBSeT VTPN 18+24M 125A Modular i-c Surf.
AEDÂ 1,695.91
AEDÂ 1,233.00
Description
VTPN Distribution board, DBSeT, 18+24 module, 125A Modular incomer, IP41, Surface,Fully type tested as per IEC 61439-3 Edition 2 (2024),Compatible/tested with all SE offers (Acti9, Resi9, Easy9),True flush design,Auto click door,Additional space & connectivity using extension & gland boxes
Product Details
Activity | HDCFD |
---|---|
Range | DBSeT |
EAN Code | 3.60649E+12 |
Activity | HDCFD |
Part Number | DBV31824MS |
height | 12.49 cm |
width | 42.5 cm |
Length | 78.5 cm |
Db Configuration | 125A split vertical busbar |
Mounting | Surface |
No. Of Ways/Rows/Height | 18+24 way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account