cord set - 40-way terminal - one end flying leads - for M340 I/O - 5 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
cord set - 40-way terminal - one end flying leads - for M340 I/O - 5 m
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXFCW501 |
accessory / separate part destination | for I/O module with 40-way connectors |
Accessory / separate part type | preformed cordset |
net weight | 1.37 kg |
range of product | Modicon X80 |
Accessory / separate part designation | preformed cordset with one end with flying leads |
Wire section | 0.324 mm² |
Total number of wires | 20 |
Electrical Connection | 1 connector 40 ways, 1 end with color-coded flying leads conforming to DIN 47100 |
Cable Length | 5 m |
Awg Gauge | AWG 22 |