
calcActive())">
cord set - 40-way terminal - 2 x HE10 connector - for M340 I/O - 0.5 m
BMXFCC053
AEDÂ 572.92
AEDÂ 551.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFCC053
cord set - 40-way terminal - 2 x HE10 connector - for M340 I/O - 0.5 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cord set - 40-way terminal - 2 x HE10 connector - for M340 I/O - 0.5 m
AEDÂ 572.92
AEDÂ 551.00
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFCC053 |
accessory / separate part destination | for I/O module with 40-way connectors |
Accessory / separate part type | preformed cordset |
net weight | 0.21 kg |
range of product | Modicon X80 |
Accessory / separate part designation | preformed cordset for Telefast Advantys ABE7 sub-bases |
Wire section | 0.324 mm² |
Total number of wires | 40 |
Electrical Connection | 1 connector 40 ways, 2 connectors HE10 |
Cable Length | 0.5 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account