cord set - 20 ways terminal - SUB-D 25 for X80 I/O - 3 m (9.84 ft)
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
cord set - 20 ways terminal - SUB-D 25 for X80 I/O - 3 m (9.84 ft)
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXFTA302 |
Accessory / separate part type | preformed cordset |
net weight | 0.5 kg |
range of product | Modicon X80 |
product compatibility | BMXAMO0802, ABE7CPA02 |
Electrical Connection | 1 connector SUB-D 25 for sub-base side, 1 removable terminal block, 20 ways for module side |
Cable Length | 3 m |