Copper LAN cable, Actassi, SF/UTP, 4P, Cat6, Euroclass D, 250MHz, LSZH, 500m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Copper LAN cable, Actassi, SF/UTP, 4P, Cat6, Euroclass D, 250MHz, LSZH, 500m
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | VDICD176218 |
Coupling attenuation | >= 85 dB from 30-100 MHz conforming to IEC 61156-5, ed. 2 type Ia, >= 85 - 20 x log10(f / 100) dB from 100-1000 MHz conforming to IEC 61156-5, ed. 2 type Ia |
Transfer impedance | <= 10 mOhm/m at 1-10 MHz conforming to IEC 61156-5, ed. 2.1 (grade 1), <= 30 mOhm/m conforming to IEC 61156-5, ed. 2.1 (grade 1), <= 30 mOhm/m at 30-30 MHz conforming to IEC 61156-5, ed. 2.1 (grade 1), <= 60 mOhm/m at 100-100 MHz conforming to IEC 61156-5, ed. 2.1 (grade 1), <= 60 mOhm/m conforming to IEC 61156-5, ed. 2.1 (grade 1) |
Targeted region | Europe |
Cable packaging | drum of 500 m |
Ambient air temperature for installation | 0-50 °C |
Bending radius | minimum bending radius during installation: 8 x overall diameter, minimum bending radius after installation: 4 x overall diameter |
Pulling force | 120 N |
Attenuation to Crosstalk Ratio Far-end [ACRF] | Guaranteed: 28 dB at 100 MHz , Guaranteed: 20 dB at 250 MHz |
Cable weight | 68.5 kg / 1 km |
Segregation class | class d conforming to EN 50174-2 |
Power sum attenuation crosstalk ratio far-end [PSACRF] | 25 dB at 100 MHz, 17 dB at 250 MHz |
Euroclass level | Dca s2 d2 a1 |
standards | ISO/IEC 11801-ed. 3 performance, EN 50173-1 performance, EN 50174-1 performance, ANSI/TIA/EIA-568-C.2 performance, IEC 61156-5-ed. 2.1 performance, EN 50288-5-1 performance, ISO/IEC 14763-2 installation standards, EN 50174-2 installation standards, IEC 60332-1 flame propagation characteristics, IEC 60754-1, IEC 60754-2 acidity of combustion gases, IEC 61034 smoke generation |
ambient air temperature for operation | -20-60 °C |
Type of Cable | 4 pair cables |
Cable Outer Diameter | 7.7 mm |
Cable Shielding Type | SF/UTP |
flame retardance | LSZH |
Communication Network Category | 6 |
Awg Gauge | AWG 23 |
Communication Network Type | 1000BASE-T |
Near End Crosstalk [next] | Guaranteed: 45.3 dB at 100 MHz , Guaranteed: 39.3 dB at 250 MHz |
Input Impedance | 100 Ohm |
Communication Port Protocol | PoE 15W (Power over Ethernet), PoE+ 30W (Power over Ethernet Plus), 4PPoE 100W (Power over Ethernet) |
Minimum Return Loss | Guaranteed: 20.1 dB at 100 MHz typical: 23 dB, Guaranteed: 17.3 dB at 250 MHz typical: 19 dB |
Directives | 2006/95/EC - low voltage directive, 305/2011/EU - construction product regulation |
ambient air temperature for storage | -20-60 °C |
range | Actassi |
Material | solid bare copper: conductor, PE (polyethylene): wire insulation, aluminium/polyester: foil, tinned copper: braid shield, PE (polyethylene): sheath |