
calcActive())">
Copper LAN cable, Actassi, F/UTP, 4P, Cat6A, Euroclass D, 550MHz, LSZH, 500m
VDICD13X218
AEDÂ 3,925.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VDICD13X218
Copper LAN cable, Actassi, F/UTP, 4P, Cat6A, Euroclass D, 550MHz, LSZH, 500m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Copper LAN cable, Actassi, F/UTP, 4P, Cat6A, Euroclass D, 550MHz, LSZH, 500m
AEDÂ 3,925.65
Product Details
Activity | HDCFD |
---|---|
Part Number | VDICD13X218 |
Coupling attenuation | >= 55 dB from 30-100 MHz conforming to IEC 61156-5, ed. 2.1 type II, >= 55 - 20 x log10(f / 100) dB from 100-500 MHz conforming to IEC 61156-5, ed. 2.1 type II |
Transfer impedance | <= 50 mOhm/m at 1-1 MHz (grade 2), <= 1000 mOhm/m at 100-100 MHz (grade 2) |
Targeted region | Europe |
Cable packaging | drum of 500 m |
Ambient air temperature for installation | 0-50 °C |
Bending radius | minimum bending radius during installation: 8 x overall diameter, minimum bending radius after installation: 4 x overall diameter |
Pulling force | 100 N |
Attenuation to Crosstalk Ratio Far-end [ACRF] | Guaranteed: 31 dB Typical: 54.7 dB at 100 MHz , Guaranteed: 23 dB Typical: 46.6 dB at 250 MHz , Guaranteed: 17 dB Typical: 40.5 dB at 500 MHz |
Cable weight | 50 kg / 1 km |
Calorific value | 861 MJ/km |
Segregation class | class c conforming to EN 50174-2 |
Power sum attenuation crosstalk ratio far-end [PSACRF] | 28 dB at 100 MHz, 20 dB at 250 MHz, 14 dB at 500 MHz |
Euroclass level | Dca s2 d1 a1 |
standards | ISO/IEC 11801-ed. 3 performance, EN 50173-1 performance, EN 50174-1 performance, ANSI/TIA/EIA-568-C.2 performance, IEC 61156-5-ed. 2.1 performance, EN 50288-10-1 performance, ISO/IEC 14763-2 installation standards, EN 50174-2 installation standards, IEC 60332-1 flame propagation characteristics, IEC 60754-1, IEC 60754-2 acidity of combustion gases, IEC 61034 smoke generation |
ambient air temperature for operation | -20-60 °C |
Type of Cable | 4 pair cables |
Cable Outer Diameter | 7.5 mm |
Cable Shielding Type | F/UTP |
flame retardance | LSZH |
Communication Network Category | 6<sub>A</sub> |
Awg Gauge | AWG 23 |
Communication Network Type | 10GBASE-T |
Near End Crosstalk [next] | Guaranteed: 47.3 dB Typical: 58.8 dB at 100 MHz , Guaranteed: 39.3 dB Typical: 51.2 dB at 250 MHz , Guaranteed: 34.8 dB Typical: 45.5 dB at 500 MHz |
Input Impedance | 100 Ohm |
Communication Port Protocol | PoE 15W (Power over Ethernet), PoE+ 30W (Power over Ethernet Plus), 4PPoE 100W (Power over Ethernet) |
Minimum Return Loss | Guaranteed: 20.1 dB at 100 MHz typical: 24.2 dB, Guaranteed: 17.3 dB at 250 MHz typical: 22 dB, Guaranteed: 17.3 dB at 500 MHz typical: 20.3 dB |
Directives | 2006/95/EC - low voltage directive, 305/2011/EU - construction product regulation |
ambient air temperature for storage | -20-60 °C |
range | Actassi |
Material | solid bare copper: conductor, PE (polyethylene): wire insulation, aluminium/polyester: foil, tinned copper: drain wire, PE (polyethylene): sheath |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account