![Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 220...230V AC coil, screw clamp terminals main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/l/c/lc1k1201m7.jpg)
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 220...230V AC coil, screw clamp terminals
Excl. Tax
Excl. Tax
All Sellers
![Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 220...230V AC coil, screw clamp terminals](https://eshop-ae.se.com/media/catalog/product/l/c/lc1k1201m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, aux. 1NC, 220...230V AC coil, screw clamp terminals
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | LC1K1201M7 |
[Ith] conventional free air thermal current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
[Uc] control circuit voltage | 220...230 V AC 50/60 Hz |
associated fuse rating | 25 A gG at <= 440 V for power circuit, 25 A aM for power circuit, 10 A gG for signalling circuit conforming to IEC 60947, 10 A gG for signalling circuit conforming to VDE 0660 |
auxiliary contact composition | 1 NC |
auxiliary contacts type | type instantaneous 1 NC |
average impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
compatibility code | LC1K |
contactor application | resistive load, motor control |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | operational: 0.85...1.1 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
device application | control |
device short name | LC1K |
flame retardance | V1 conforming to UL 94, requirement 2 conforming to NF F 16-101, requirement 2 conforming to NF F 16-102 |
heat dissipation | 1.3-1.3 W |
hold-in power consumption in VA | 4.5-4.5 VA (at 20 °C) |
inrush power in VA | 30-30 VA (at 20 °C) |
Irms rated making capacity | 110 A AC for signalling circuit conforming to IEC 60947, 144 A AC for power circuit conforming to NF C 63-110, 144 A AC for power circuit conforming to IEC 60947 |
maximum operating rate | 3600 cyc/h |
minimum switching current | 5 mA for signalling circuit |
minimum switching voltage | 17 V for signalling circuit |
motor power kW | 4 kW at 480 V AC 50/60 Hz AC-3, 4 kW at 500...600 V AC 50/60 Hz AC-3, 4 kW at 660...690 V AC 50/60 Hz AC-3, 2.2 kW at 400 V AC 50/60 Hz AC-4, 3 kW at 220...230 V AC 50/60 Hz AC-3, 5.5 kW at 380...415 V AC 50/60 Hz AC-3, 5.5 kW at 440 V AC 50/60 Hz AC-3, 4 kW at 480 V AC 50/60 Hz AC-3e, 4 kW at 500...600 V AC 50/60 Hz AC-3e, 4 kW at 660...690 V AC 50/60 Hz AC-3e, 3 kW at 220...230 V AC 50/60 Hz AC-3e, 5.5 kW at 380...415 V AC 50/60 Hz AC-3e, 5.5 kW at 440 V AC 50/60 Hz AC-3e |
operating altitude | 2000 m without derating |
operating time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
overvoltage category | III |
pole contact composition | 3 NO |
Poles Description | 3P |
product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
product or component type | contactor |
protective treatment | TC conforming to IEC 60068, TC conforming to DIN 50016 |
range | TeSys |
range of product | TeSys K |
rated breaking capacity | 110 A at 440 V conforming to IEC 60947, 80 A at 500 V conforming to IEC 60947, 70 A at 660...690 V conforming to IEC 60947 |
safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
signalling circuit frequency | <= 400 Hz |
utilisation category | AC-3, AC-1, AC-4, AC-3e |
Non overlap distance | 0.5 mm |
standards | EN/IEC 60947-4-1, GB/T 14048.4, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1 |
[Ie] rated operational current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3 for power circuit, 16 A (at <70 °C) at 690 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3e for power circuit |
insulation resistance | > 10 MOhm for signalling circuit |
mechanical robustness | shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |