Contactor, TeSys Deca, 4P(2NO+2NC),AC-1 , <=440V, 60A,24V AC 50/60Hz coil, screw clamp terminal
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Contactor, TeSys Deca, 4P(2NO+2NC),AC-1 , <=440V, 60A,24V AC 50/60Hz coil, screw clamp terminal
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 60 A (AT |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| Compatibility code | LC1D |
| Pole contact composition | 2 NO + 2 NC |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 60 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 800 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 800 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 320 A 40 °C - 10 S FOR POWER CIRCUIT720 A 40 °C - 1 S FOR POWER CIRCUIT72 A 40 °C - 10 MIN FOR POWER CIRCUIT165 A 40 °C - 1 MIN FOR POWER CIRCUIT |
| Associated fuse rating | 80 A GG AT |
| Average impedance | 1.5 MOHM - ITH 60 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 5.4 W AC-1 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 6 MCYCLES |
| Electrical durability | 1.4 MCYCLES 60 A AC-1 AT UE |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | 0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ |
| Inrush power in VA | 140 VA 60 HZ COS PHI 0.75 (AT 20 °C)160 VA 50 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 13 VA 60 HZ COS PHI 0.3 (AT 20 °C)15 VA 50 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 4…5 W AT 50/60 HZ |
| Operating time | 4...19 MS OPENING12...26 MS CLOSING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 8 N.M - ON SCREW CLAMP TERMINALS - CABLE 25…35 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - ON SCREW CLAMP TERMINALS - CABLE 1…25 MM² HEXAGONAL SCREW HEAD 4 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Mounting support | RAILPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 60947-4-1 |
| Product certifications | DNVLROS (Lloyds register of shipping)GLULBVCCCCSAGOSTRINA |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | SHOCKS CONTACTOR OPEN (8 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) VIBRATIONS CONTACTOR OPENED (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) |
| Height | 127 MM |
| Width | 85 MM |
| Depth | 125 MM |
| Product weight | 1.44 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.900 CM |
| Package 1 Width | 13.600 CM |
| Package 1 Length | 15.800 CM |
| Package 1 Weight | 1.472 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.672 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.921945858891672 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1760063361869087 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2523595925959343 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 39.799710144927516 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.328416174215296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Range of product | TESYS DECA |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 60 A (AT |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| Compatibility code | LC1D |
| Pole contact composition | 2 NO + 2 NC |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 60 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 800 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 800 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 320 A 40 °C - 10 S FOR POWER CIRCUIT720 A 40 °C - 1 S FOR POWER CIRCUIT72 A 40 °C - 10 MIN FOR POWER CIRCUIT165 A 40 °C - 1 MIN FOR POWER CIRCUIT |
| Associated fuse rating | 80 A GG AT |
| Average impedance | 1.5 MOHM - ITH 60 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 5.4 W AC-1 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 6 MCYCLES |
| Electrical durability | 1.4 MCYCLES 60 A AC-1 AT UE |
| Control circuit type | AC AT 50/60 HZ |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | 0.3...0.6 UC (-40…70 °C):DROP-OUT AC 50/60 HZ0.8...1.1 UC (-40…60 °C):OPERATIONAL AC 50 HZ0.85...1.1 UC (-40…60 °C):OPERATIONAL AC 60 HZ1...1.1 UC (60…70 °C):OPERATIONAL AC 50/60 HZ |
| Inrush power in VA | 140 VA 60 HZ COS PHI 0.75 (AT 20 °C)160 VA 50 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 13 VA 60 HZ COS PHI 0.3 (AT 20 °C)15 VA 50 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 4…5 W AT 50/60 HZ |
| Operating time | 4...19 MS OPENING12...26 MS CLOSING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…35 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…25 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 8 N.M - ON SCREW CLAMP TERMINALS - CABLE 25…35 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - ON SCREW CLAMP TERMINALS - CABLE 1…25 MM² HEXAGONAL SCREW HEAD 4 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Mounting support | RAILPLATE |
| Standards | CSA C22.2 NO 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 60947-4-1 |
| Product certifications | DNVLROS (Lloyds register of shipping)GLULBVCCCCSAGOSTRINA |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | SHOCKS CONTACTOR OPEN (8 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) VIBRATIONS CONTACTOR OPENED (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) |
| Height | 127 MM |
| Width | 85 MM |
| Depth | 125 MM |
| Product weight | 1.44 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.900 CM |
| Package 1 Width | 13.600 CM |
| Package 1 Length | 15.800 CM |
| Package 1 Weight | 1.472 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.672 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8.921945858891672 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1760063361869087 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2523595925959343 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 39.799710144927516 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.328416174215296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |