calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Contactor Deca 150A 3P 48-130V ACDC Lug
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight | 2.38 Kg |
| Current (A) | 150 (AC3e) |
| Voltage | 48-130V AC/DC |
| Range | TESYS DECA |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1AC-4DC-1DC-3DC-5 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 150 A (AT |
| [Uc] control circuit voltage | 48...130 V AC 50/60 HZ48...130 V DC |
| Motor power kW | 40 KW AT 230 V AC 50/60 HZ (AC-3)75 KW AT 400 V AC 50/60 HZ (AC-3)80 KW AT 415 V AC 50/60 HZ (AC-3)90 KW AT 440 V AC 50/60 HZ (AC-3)90 KW AT 500 V AC 50/60 HZ (AC-3)100 KW AT 690 V AC 50/60 HZ (AC-3)75 KW AT 1000 V AC 50/60 HZ (AC-3)40 KW AT 230 V AC 50/60 HZ (AC-3E)75 KW AT 400 V AC 50/60 HZ (AC-3E)80 KW AT 415 V AC 50/60 HZ (AC-3E)90 KW AT 440 V AC 50/60 HZ (AC-3E)90 KW AT 500 V AC 50/60 HZ (AC-3E)100 KW AT 690 V AC 50/60 HZ (AC-3E)75 KW AT 1000 V AC 50/60 HZ (AC-3E)37 KW AT 230 V AC 50/60 HZ (AC-4)75 KW AT 400 V AC 50/60 HZ (AC-4)75 KW AT 440 V AC 50/60 HZ (AC-4)75 KW AT 500 V AC 50/60 HZ (AC-4)80 KW AT 690 V AC 50/60 HZ (AC-4)65 KW AT 1000 V AC 50/60 HZ (AC-4) |
| Motor power hp | 40 HP AT 200/208 V 60 HZ50 HP AT 230/240 V 60 HZ100 HP AT 460/480 V 60 HZ125 HP AT 575/600 V 60 HZ |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 200 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 1885 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 1440 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 350 A 40 °C - 10 MIN FOR POWER CIRCUIT600 A 40 °C - 1 MIN FOR POWER CIRCUIT1280 A 40 °C - 10 S FOR POWER CIRCUIT1800 A 40 °C - 1 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 160 A AM AT |
| Average impedance | 0.45 MOHM - ITH 200 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 8 W AC-38 W AC-3E22 W AC-1 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 1000 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIED |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 684932 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 10000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| Electrical durability | 0.85 MCYCLES 150 A AC-3 AT UE |
| Control circuit type | AC AT 50/60 HZDC |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING DIODE SUPPRESSOR |
| Control circuit voltage limits | 0.8 UC MIN...1.1 UC MAX (-40…60 °C):OPERATIONAL AC/DC0.1 UC MAX (-40…60 °C):DROP-OUT AC/DC |
| Inrush power in VA | 170 VA (AT 20 °C) |
| Inrush power in W | 120 W (AT 20 °C) |
| Hold-in power consumption in VA | 7.5 VA (AT 20 °C) |
| Hold-in power consumption in W | 5.1 W AT 20 °C |
| Heat dissipation | 1.5 W AT 20 °C |
| Operating time | 10...80 MS OPENING20...90 MS CLOSING |
| Maximum operating rate | 2400 CYC/H AT 60 °C3600 CYC/H AT UC AT 20 ºC |
| Connections - terminals | POWER CIRCUIT: LUGS-RING TERMINALS - EXTERNAL DIAMETER: 25 MMPOWER CIRCUIT: BARS 1 - BUSBAR CROSS SECTION: 5 X 25 MMPOWER CIRCUIT: BARS 2 - BUSBAR CROSS SECTION: 5 X 25 MMCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | POWER CIRCUIT: 12 N.M - ON BARS HEXAGONAL SCREW HEAD 13 MM M8CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 16.67...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1UL 60947-5-1CSA C22.2 NO 60947-4-1CSA C22.2 NO 60947-5-1JIS C8201-4-1JIS C8201-5-1GB/T 14048.4GB/T 14048.5 |
| Product certifications | CB SchemeCCCcULusCEUKCAEU-RO-MR by DNV-GL |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | NONE CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C OPERATION60…70 °C WITH DERATING-60…80 °C STORAGE |
| Operating altitude | 0...3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) CONFORMING TO IEC 60068-2-6SHOCKS CONTACTOR OPEN (10 GN FOR 11 MS) CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) CONFORMING TO IEC 60068-2-27 |
| Height | 152 MM |
| Width | 99 MM |
| Depth | 155 MM |
| Net weight | 2.2 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.9 CM |
| Package 1 Width | 13.2 CM |
| Package 1 Length | 18.2 CM |
| Package 1 Weight | 2.38 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 10.0547 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 73.5 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 90.4376 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 363 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23.42982040723571 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36181977873972493 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.26280340554160675 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 333.9103176655554 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 334 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.9383894741868675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 608af421-265e-4dfd-b0b3-1192c9364536 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight | 2.38 Kg |
| Current (A) | 150 (AC3e) |
| Voltage | 48-130V AC/DC |
| Range | TESYS DECA |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1AC-4DC-1DC-3DC-5 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 150 A (AT |
| [Uc] control circuit voltage | 48...130 V AC 50/60 HZ48...130 V DC |
| Motor power kW | 40 KW AT 230 V AC 50/60 HZ (AC-3)75 KW AT 400 V AC 50/60 HZ (AC-3)80 KW AT 415 V AC 50/60 HZ (AC-3)90 KW AT 440 V AC 50/60 HZ (AC-3)90 KW AT 500 V AC 50/60 HZ (AC-3)100 KW AT 690 V AC 50/60 HZ (AC-3)75 KW AT 1000 V AC 50/60 HZ (AC-3)40 KW AT 230 V AC 50/60 HZ (AC-3E)75 KW AT 400 V AC 50/60 HZ (AC-3E)80 KW AT 415 V AC 50/60 HZ (AC-3E)90 KW AT 440 V AC 50/60 HZ (AC-3E)90 KW AT 500 V AC 50/60 HZ (AC-3E)100 KW AT 690 V AC 50/60 HZ (AC-3E)75 KW AT 1000 V AC 50/60 HZ (AC-3E)37 KW AT 230 V AC 50/60 HZ (AC-4)75 KW AT 400 V AC 50/60 HZ (AC-4)75 KW AT 440 V AC 50/60 HZ (AC-4)75 KW AT 500 V AC 50/60 HZ (AC-4)80 KW AT 690 V AC 50/60 HZ (AC-4)65 KW AT 1000 V AC 50/60 HZ (AC-4) |
| Motor power hp | 40 HP AT 200/208 V 60 HZ50 HP AT 230/240 V 60 HZ100 HP AT 460/480 V 60 HZ125 HP AT 575/600 V 60 HZ |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 200 A (AT 60 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 1885 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 1440 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 350 A 40 °C - 10 MIN FOR POWER CIRCUIT600 A 40 °C - 1 MIN FOR POWER CIRCUIT1280 A 40 °C - 10 S FOR POWER CIRCUIT1800 A 40 °C - 1 S FOR POWER CIRCUIT100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT |
| Associated fuse rating | 160 A AM AT |
| Average impedance | 0.45 MOHM - ITH 200 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 8 W AC-38 W AC-3E22 W AC-1 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CSA CERTIFIEDPOWER CIRCUIT: 600 V UL CERTIFIEDPOWER CIRCUIT: 1000 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1SIGNALLING CIRCUIT: 600 V CSA CERTIFIEDSIGNALLING CIRCUIT: 600 V UL CERTIFIED |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 684932 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 10000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 8 MCYCLES |
| Electrical durability | 0.85 MCYCLES 150 A AC-3 AT UE |
| Control circuit type | AC AT 50/60 HZDC |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING DIODE SUPPRESSOR |
| Control circuit voltage limits | 0.8 UC MIN...1.1 UC MAX (-40…60 °C):OPERATIONAL AC/DC0.1 UC MAX (-40…60 °C):DROP-OUT AC/DC |
| Inrush power in VA | 170 VA (AT 20 °C) |
| Inrush power in W | 120 W (AT 20 °C) |
| Hold-in power consumption in VA | 7.5 VA (AT 20 °C) |
| Hold-in power consumption in W | 5.1 W AT 20 °C |
| Heat dissipation | 1.5 W AT 20 °C |
| Operating time | 10...80 MS OPENING20...90 MS CLOSING |
| Maximum operating rate | 2400 CYC/H AT 60 °C3600 CYC/H AT UC AT 20 ºC |
| Connections - terminals | POWER CIRCUIT: LUGS-RING TERMINALS - EXTERNAL DIAMETER: 25 MMPOWER CIRCUIT: BARS 1 - BUSBAR CROSS SECTION: 5 X 25 MMPOWER CIRCUIT: BARS 2 - BUSBAR CROSS SECTION: 5 X 25 MMCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | POWER CIRCUIT: 12 N.M - ON BARS HEXAGONAL SCREW HEAD 13 MM M8CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 16.67...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | PLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1UL 60947-5-1CSA C22.2 NO 60947-4-1CSA C22.2 NO 60947-5-1JIS C8201-4-1JIS C8201-5-1GB/T 14048.4GB/T 14048.5 |
| Product certifications | CB SchemeCCCcULusCEUKCAEU-RO-MR by DNV-GL |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Protective treatment | NONE CONFORMING TO IEC 60068-2-30 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C OPERATION60…70 °C WITH DERATING-60…80 °C STORAGE |
| Operating altitude | 0...3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) CONFORMING TO IEC 60068-2-6SHOCKS CONTACTOR OPEN (10 GN FOR 11 MS) CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) CONFORMING TO IEC 60068-2-27 |
| Height | 152 MM |
| Width | 99 MM |
| Depth | 155 MM |
| Net weight | 2.2 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.9 CM |
| Package 1 Width | 13.2 CM |
| Package 1 Length | 18.2 CM |
| Package 1 Weight | 2.38 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 10.0547 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 32 |
| Package 3 Height | 73.5 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 90.4376 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 363 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23.42982040723571 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.36181977873972493 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.26280340554160675 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 333.9103176655554 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 334 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.9383894741868675 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 608af421-265e-4dfd-b0b3-1192c9364536 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |