Consumer Unit, Square D, 10 ways, 100A, surface mounted
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Consumer Unit, Square D, 10 ways, 100A, surface mounted
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | S9HCL110E |
colour | white (RAL 9003) |
depth | 102 mm external: |
device application | distribution |
height | 206 mm external: |
IP degree of protection | IP4X |
Market Segment | residential, small commercial |
network frequency | 50/60 Hz |
range | Square D |
width | 315 mm external: |
Enclosure material | phosphated cold rolled steel of 1.2 mm thickness |
Door type | transparent dolly cover - plastic |
Enclosure mounting | surface |
Type of front cover | steel with cut-out |
Short-circuit current | 10 kA |
Door opening side | upwards |
standards | IEC 61439-3 |
Cable Entry | knock-out at top and bottom, knock-out at rear, knock-out at both side |
Electrical Connection | copper busbar connection |
Surface Treatment | epoxy |