
calcActive())">
Connection Unit front cable entry, Clipsal, 250V, 25A
ESM31TBA
AEDÂ 69.89
AEDÂ 54.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM31TBA
Connection Unit front cable entry, Clipsal, 250V, 25A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Connection Unit front cable entry, Clipsal, 250V, 25A
AEDÂ 69.89
AEDÂ 54.00
Product Details
Rated current | 25 A |
---|---|
Part Number | ESM31TBA |
Activity | HDCWD |
Weight | 258.5 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
[in] Rated Current | 25 A |
product or component type | connection unit |
range | Clipsal |
Rated Voltage | 250 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account