connection sub-base ABE7 - for distribution of 8 analog channels
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
connection sub-base ABE7 - for distribution of 8 analog channels
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 4 kV (contact) level 3 conforming to IEC 61000-4-2, 8 kV (air) level 3 conforming to IEC 61000-4-2 |
Pincode Group | default |
Part Number | ABE7CPA03 |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 2000 V terminals/mounting rails |
ambient air temperature for storage | -40-80 °C conforming to IEC 61131-2 |
connections - terminals | screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end, screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid, screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end, screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end, screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid |
fixing mode | by clips (35 mm symmetrical DIN rail), by screws (solid plate with fixing kit) |
IP degree of protection | IP20 conforming to IEC 60529 |
net weight | 0.33 kg |
pollution degree | 2 conforming to IEC 60664-1 |
product certifications | DNV, UL, GL, CSA |
product or component type | connection sub-base for counter and analogue channels |
protective treatment | TC |
range of product | Modicon ABE7 |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6 N.m with flat Ø 3.5 mm screwdriver |
Resistance to fast transients | 2 kV level 3 conforming to IEC 61000-4-4 |
Function of module | analogue input current, compatible with Premium, analogue input voltage, compatible with Premium, Pt 100, compatible with Premium |
Number of channels | 8 |
Resistance to radiated fields | 10 V/m (26000000-1000000000 Hz) conforming to IEC 61000-4-3 level 3 |
Installation category | II conforming to IEC 60664-1 |
Resistance to incandescent wire | 750 °C, extinction time <30 s conforming to IEC 60695-2-11 |
Connection to PLC | SUB-D 25 |
vibration resistance | 2 gn (f= 10-150 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | 0-60 °C conforming to IEC 61131-2 |
standards | CSA C22.2, IEC 61131, UL 508 |