Schneider Electric 99AC220 ACCESSORIES;, 99AC220
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 99AC220 ACCESSORIES;, 99AC220
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | 99AC220 |
Activity | HDCWD |
Weight | 385.0 g |
Package1 Length*Width*Height | 10.8 cm x 5 cm x 17.4 cm |
[ue] Rated Operational Voltage | 220 V AC |
colour | white electric |
device application | alarm |
device mounting | surface |
Device Presentation | complete product |
product or component type | door bell |