Complete selector switch, Harmony XB6, black rectangular Ø 16 3 position stay put 1NO+1NC

XB6DD235B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSIG
Pincode Group default
Part Number XB6DD235B
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
ambient air temperature for storage -40-70 °C
bezel material plastic
compatibility code XB6
connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
contact operation slow-break
contacts material silver alloy (Ag/Ni)
depth 68 mm
device short name XB6
electrical reliability λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4
height 18 mm
IP degree of protection IP65 conforming to IEC 60529
mechanical durability 500000 cycles
mounting diameter 16 mm
net weight 0.024 kg
operating position any position
operator position information 3 positions 60°
operator profile black standard handle
positive opening with conforming to EN/IEC 60947-5-1 appendix K
product certifications CCC, CSA, GOST, UL
product or component type complete selector switch
protective treatment TC
range of product Harmony XB6
sale per indivisible quantity 1
shape of signaling unit head rectangular
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 6 A cartridge fuse type gG
Terminals description ISO n°1 (13-14)NO, (21-22)NC
type of operator stay put
width 24 mm
contacts type and composition 1 NO + 1 NC
NEMA degree of protection NEMA 13 conforming to UL 50, NEMA 4 conforming to UL 50, NEMA 4X conforming to UL 50, NEMA 13 conforming to CSA C22.2 No 94, NEMA 4 conforming to CSA C22.2 No 94, NEMA 4X conforming to CSA C22.2 No 94
vibration resistance +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-70 °C
standards EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, CSA C22.2 No 14, JIS C8201-5-1, JIS C 852, UL 508, JIS C8201-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1, 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
Electrical Shock Protection Class class II conforming to IEC 61140
Electrical Durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Complete selector switch, Harmony XB6, black rectangular Ø 16 3 position stay put 1NO+1NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.