Schneider Electric Explosive atmosphere - blue LED pilot light, XB4BVBM6GEX
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Explosive atmosphere - blue LED pilot light, XB4BVBM6GEX
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | XB4BVBM6GEX |
Weight | 45.000 g |
height | 4.100 cm |
width | 13.600 cm |
Product Hover Image | /x/b/xb4ex_1038_cpsct17038_1500x1500.jpg |