Climasys Ultra thin resistance heater low starting current 50W 240V 200x320mm

NSYCRS50W240V
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Ultra thin resistance heater 50W, 240 V AC 50/60 Hz for ClimaSys CR Thermal Management System The product is made from silicone rubber Fixing by 4 screws in vertical and horizontal operating position The product width is 320mm, height is 200mm and depth is 1,6mm The temperature setting range is -40-70 °C The heaters must be installed with a thermal controller to control the temperature or the humidity inside the enclosure The enclosure must be sealed to prevent the entry of air from the outside An electrical protection device must be installed on the supply side of the unit The cable 2 m length is used for electrical connection Ambient air temperature for operation -60-70 °C This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCRS50W240V

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account