ClimaSys PTC heating resistance 350-550W, 120V insulate thermoventilator

NSYCRP1W120VTVC
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Resistance heater with fan and thermostat 400,550W, 120 V AC 50/60 Hz for ClimaSys CR Thermal Management System The product is made from Fixing by clips in vertical operating position The product width is 150mm, height is 220mm and depth is 150mm The temperature setting range is 0-60 °C The heaters must be installed with a thermal controller to control the temperature or the humidity inside the enclosure The enclosure must be sealed to prevent the entry of air from the outside An electrical protection device must be installed on the supply side of the unit The 2 screw terminals 2,5 mm² are used for electrical connection Ingress protection rating IP20 Ambient air temperature for operation -40-70 °C Conforms with UL and VDE certification This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCRP1W120VTVC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account