ClimaSys forced vent. roof, 570m3/h, 115V, with roof outlet grille and filter G2

NSYCVF570M115MF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys 85W top hood with fan 228 x 228mm with G2 filter ensures effective temperature control inside enclosures The fan performs free flow rate of 570 m3/h at 50 Hz and 350 m3/h with outlet grille cut-out 291 x 291mm The external width is 340mm, height is 96mm and depth is 340mm The accessory is made up of 1 hood for top of enclosure, 1 fan and 1 fixing elements The hood color is grey (RAL 7035) Ingress protection rating is IP54 Input voltage is 115 V 50/60 Hz Noise level is 64-64 dB

Product Details

Activity PPUES
Part Number NSYCVF570M115MF

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account