ClimaSys forced vent. IP54, 165m3/h, 115V, with outlet grille and filter G2

NSYCVF165M115PF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is a fan designed to provide reliable and efficient cooling It is made of injected thermoplastic (ASA PC) and is available in grey (RAL 7035) color The fan has a ball bearing type and a maximum pressure of 50 Pa It has a power range of 15,5 W 50 Hz and 14,4 W 60 Hz, and a free flow rate of 165 m3/h at 50 Hz and 193 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -20 to 60°C It has a Faston connector and comes with a filter, an outlet grille, two protective grilles on the front and rear surfaces, and a power cord It has an IP54 degree of protection and a noise level of 50-51 dB The cut-out dimensions of the fan are 223 x 223 mm This fan also comes with an anti-insect filter included

Product Details

Activity PPUES
Part Number NSYCVF165M115PF

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account