ClimaSys CVHD outdoor HD fan-box without grille and filter 550 m3/h 230VAC

NSYCVF550M230FB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys outdoor heavy duty 72,88W fanbox without grille and filter ensures effective temperature control inside PHD, S3HD and SFHD enclosures The fan performs free flow rate of 550 m3/h at 50 Hz and 550 m3/h at 60 Hz Motor mounted on ball bearing Equipped with spring clamp terminal The external width is 223mm, height is 223mm and depth is 90mm The accessory is made up of 1 fanbox and 4 screws The color is dark grey (RAL 7016) Ingress protection rating is IP44 (IP55 for grid) Input voltage is 230 V AC 50/60 Hz Rated current is 0,3-0,4A 50 Hz Noise level is 60-60 dB The operating temperature is -40-65 °C Maximum pressure is 350 Pa at flow rate of 0 m³/h Net weight is 1,7kg Certification CE, UL conforming to UL 508A, CSA conforming to CSA C22,2 and ecodesign directive 2009/125/EC Please note, that flow rates depends on the work point, see ProClima software, overfrequent filter replacement should be avoided, outside temperature must be 5 °C lower than inside temperature, filter must be cleaned and replaced regularly and surrounding environment must be relatively clean

Product Details

Activity PPUES
Part Number NSYCVF550M230FB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account