
calcActive())">
ClimaSys CV - CSVS SmartFan 85m3/h 230V IP54
NSYCVF85M230DG
AEDÂ 1,689.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF85M230DG
ClimaSys CV - CSVS SmartFan 85m3/h 230V IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CV - CSVS SmartFan 85m3/h 230V IP54
AEDÂ 1,689.97
Description
This product is a smart fan that is designed to provide reliable and efficient cooling It is made of injected thermoplastic (PC) and motor support (ASA PC) and is available in smoked black (RAL 9005) color The fan has a ball bearing type and a maximum pressure of 50 Pa It has a power range of 15 W 50 Hz and 17 W 60 Hz, and a free flow rate of 85 m3/h at 50 Hz and 98 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -20 to 60°C It has a Faston connector and comes with a smart filter with dust sensor, a fan sensor ready to be mounted, a cable gland, and an external protective transparent smoked grille on the front It has an IP54 degree of protection and a noise level of 46-49 dB The cut-out dimensions of the fan are 125 x 125 mm
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF85M230DG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account