
calcActive())">
ClimaSys CV - CSVS SmartFan 850m3/h 230V IP54
NSYCVF850M230DG
AEDÂ 2,985.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF850M230DG
ClimaSys CV - CSVS SmartFan 850m3/h 230V IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CV - CSVS SmartFan 850m3/h 230V IP54
AEDÂ 2,985.79
Description
This product is a smart fan that is designed to provide reliable and efficient cooling It is made of injected thermoplastic (PC) and motor support (ASA PC) and is available in smoked black (RAL 9005) color The fan has a ball bearing type and a maximum pressure of 170 Pa It has a power range of 150 W 50 Hz and 195 W 60 Hz, and a free flow rate of 838 m3/h at 50 Hz and 803 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -15 to 60°C It has a terminal block and comes with a smart filter with dust sensor, a fan sensor ready to be mounted, a cable gland, and an external protective transparent smoked grille on the front It has an IP54 degree of protection and a noise level of 75-76 dB The cut-out dimensions of the fan are 291 x 291 mm
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF850M230DG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account