
calcActive())">
ClimaSys CV - CSVS SmartFan 38m3/h 230V IP54
NSYCVF38M230DG
AEDÂ 1,696.54
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF38M230DG
ClimaSys CV - CSVS SmartFan 38m3/h 230V IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CV - CSVS SmartFan 38m3/h 230V IP54
AEDÂ 1,696.54
Description
This product is a smart fan that is designed to provide reliable and efficient cooling It is made of injected thermoplastic (PC) and ASA PC and is available in smoked black (RAL 9005) color The fan has a ball bearing type and a maximum pressure of 29 Pa It has a power range of 4,5 W 50 Hz and 4,8 W 60 Hz, and a free flow rate of 38 m3/h at 50 Hz and 39 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -10 to 70°C It has a power cable and comes with a smart filter with dust sensor, a fan sensor ready to be mounted, a cable gland, and an external protective transparent smoked grille It has a range compatibility of Spacial and Thalassa and a noise level of 40-41 dB The cut-out dimensions of the fan are 92 x 92 mm It is certified with CE, EAC, and EMC directive 89/336 EEC It must not be connected to a power conversion module, inverter or UPS power supply
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF38M230DG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account