
calcActive())">
ClimaSys CV - CSVS SmartFan 300m3/h 230V IP54
NSYCVF300M230DG
AEDÂ 1,843.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCVF300M230DG
ClimaSys CV - CSVS SmartFan 300m3/h 230V IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys CV - CSVS SmartFan 300m3/h 230V IP54
AEDÂ 1,843.81
Description
This product is a forced air ventilation fan that is designed to provide reliable and efficient cooling It is made of injected thermoplastic (PC) and motor support (ASA PC) and is available in smoked black (RAL 9005) color The fan has a ball bearing type and a maximum pressure of 158 Pa It has a power range of 36 W 50 Hz and 37 W 60 Hz, and a free flow rate of 300 m3/h at 50 Hz and 350 m3/h at 60 Hz It can be used in ambient air temperatures ranging from -20 to 60°C It has a Faston connector and comes with a smart filter with dust sensor, a fan sensor ready to be mounted, a cable gland, and an external protective transparent smoked grille on the front It has CE, EAC, and EMC directive 89/336 EEC certifications and an IP54 degree of protection The cut-out dimensions of the fan are 223 x 223 mm and the noise level is 55-56 dB
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCVF300M230DG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account