ClimaSys CA - CSVS SmartGrid for cut-out 92x92mm

NSYCAG92DG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys CA - CSVS SmartGrid for cut-out 92x92mm. Label: ClimaSys CA - range: ClimaSys - accessory / separate part destination: ClimaSys ventilation system - fixing mode: by screws,clipped - device composition: 1 motor support : embedded in filter ,1 front cover : rear of outlet grille ,1 dust sensor ,1 G2 M1 synthetic standard filter - quantity per set: set of 1 - product name: ClimaSys CA - range compatibility: ClimaSys CV - product or component type: outlet grille - accessory / separate part category: thermal management accessory - type of front cover: smoked - Range Presentation: Specially recommended for installations in which: - External atmosphere is not completely polluted and the internal power to be dissipated is low. - The most effective thermal solution in terms of energy consumption. Large range of solutions ClimaSys CA is divided into several types of products allowing installation in different ranges of Universal enclosures: - Plastic & Metal outlet grilles - Standard filters - Fine filters - Anti-insects filters - Roof outlet grilles - Ventilation louvers - IP55 Cover versions - Certifications: CUL - Range Benefits: The most efficient Thermal solution! - Economic solution. - Maintenance-free. - Easy and quick to install. - Range Application Presentation: - Electric distribution enclosures. - Useful when there is little power to be dissipated. - Outdoors

Product Details

Activity PPUES
Part Number NSYCAG92DG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account