clear neon bulb for signalling - BA 9s - 230 V / 2.6 W
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
clear neon bulb for signalling - BA 9s - 230 V / 2.6 W
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | DL1CF220 |
[Us] rated supply voltage | 230 V |
accessory / separate part category | lighting accessory |
accessory / separate part destination | illuminated push-button |
Accessory / separate part type | neon bulb |
bulb base | BA 9s |
net weight | 0.002 kg |
power dissipation in W | 2.6 W |
sale per indivisible quantity | 10 |
Signalling colour | clear |
Range Compatibility | Harmony XB4 |