Schneider Electric clear incandescent bulb for illuminated pushbutton, DL1CB006
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric clear incandescent bulb for illuminated pushbutton, DL1CB006
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | DL1CB006 |
[Us] rated supply voltage | 6 V |
accessory / separate part category | lighting accessory |
accessory / separate part destination | illuminated push-button |
Accessory / separate part type | incandescent bulb |
bulb base | BA 9s |
power dissipation in W | 1.2 W |
sale per indivisible quantity | 10 |
Signalling colour | clear |
Diameter | 11 mm |
Range Compatibility | Harmony XAC |
Length | 28 mm |