
calcActive())">
clear incandescent bulb with BA9s base - 24 V / 2.6 W
DL1CE024
AEDÂ 26.37
AEDÂ 19.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1CE024
clear incandescent bulb with BA9s base - 24 V / 2.6 W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
clear incandescent bulb with BA9s base - 24 V / 2.6 W
AEDÂ 26.37
AEDÂ 19.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1CE024 |
[Us] rated supply voltage | 24 V |
accessory / separate part category | lighting accessory |
accessory / separate part destination | illuminated push-button |
Accessory / separate part type | incandescent bulb |
bulb base | BA 9s |
power dissipation in W | 2.6 W |
sale per indivisible quantity | 10 |
Signalling colour | clear |
Diameter | 11 mm |
Range Compatibility | Harmony XAC |
Length | 28 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account