Clario - earth leakage add-on block - Vigi iDPN - 1P + N - 40A - 30mA

A9N21683
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Vigi iDPN is a modular add-on residual current devices. It is a 1P+N and rated current is 40A. The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN/IEC 61009-1 and EN/IEC 61009-2-1 standard. Electrical endurance goes up to 10000 cycles. Mechanical endurance goes up to 20000 cycles. The Ue rated operational voltage is 230VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 69mm. The weight is 90g. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 60°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9N21683
[ui] Rated Insulation Voltage 440 V AC 50 Hz conforming to EN/IEC 61009-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 61009-1
9 Mm Pitches 2
Comb Busbar and Distribution Block Compatibility upstream: Clario
Device Location in System outgoer
Earth-leakage Protection Class type AC
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 30 mA
Electrical Connection to Mcb by screws
Neutral Position left
Residual Current Tripping Technology voltage independent
Tropicalisation 2 conforming to IEC 60068-1
Weight 116.0 g
Package1 Length*Width*Height 11.5 cm x 4.5 cm x 8.2 cm
Country of Manufacturing France
[in] Rated Current 40 A
[ue] Rated Operational Voltage 230 V AC 50 Hz phase to neutral
ambient air temperature for operation -5-60 °C
ambient air temperature for storage -40-60 °C
colour white
compatibility code Vigi iDPN
connections - terminals cable downstream 0.75-16 mm² rigid, cable downstream 0.33-10 mm² flexible
depth 69 mm
device short name Vigi iDPN
Electrical Durability 10000 cycles
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling ON/OFF indication
Market Segment residential, small commercial
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 90 g
network frequency 50 Hz
network type AC
operating altitude 2000 m
Poles Description 1P + N
pollution degree 3 conforming to EN/IEC 61009-1
product compatibility single terminal
product or component type add-on residual current devices
range Clario
range of product Clario
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 61009-1, EN/IEC 61009-2-1
Tightening Torque 2-2 N.m
width 18 mm
Wire Stripping Length 13 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Clario - earth leakage add-on block - Vigi iDPN - 1P + N - 40A - 30mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

iDPN - circuit breaker - iDPN N - 1P + N - 16A - C curve
A9N21557

In stock

AED 50.00
AED 74.13