circuit breaker Easypact EZC400N - TMD - 400 A - 3 poles 3d

EZC400N3400N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity PPCCB
Pincode Group default
Part Number EZC400N3400N
[ics] Rated Service Breaking Capacity 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
breaking capacity 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code N
Circuit Breaker Name Easypact EZC400N
Connection Pitch 44 mm
Contact Position Indicator yes
Downside Connection front
Earth-leakage Protection without
Neutral Protection Setting without protection
Protected Poles Description 3t
suitability for isolation yes conforming to IEC 60947-2
Trip Unit Name TM-D
trip unit rating 400-400 A at 50 °C
trip unit technology thermal-magnetic
Upside Connection front
utilisation category category A
ambient air temperature for storage -35-85 °C
colour black
compatibility code EZC400
control type toggle
depth 140 mm
device application distribution
device short name Easypact EZC400N
Electrical Durability category A: 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
height 255 mm
IK degree of protection IK07 conforming to EN 50102
IP degree of protection IP20 conforming to IEC 60529
Market Segment small commercial
mechanical durability 10000 cycles
mounting mode fixed
mounting support backplate
net weight 4.8 kg
network frequency 50/60 Hz
network type AC, DC
Poles Description 3P
pollution degree 3 conforming to IEC 60947
product or component type circuit breaker
Protection Type overload protection, short-circuit protection
Quantity per set 1 piece
range EasyPact
range of product EasyPact
width 185 mm
Long time delay adjustment type fixed
Long time pick-up adjustment type Ir fixed
ambient air temperature for operation -25-70 °C
standards EN/IEC 60947-2, GB/T 14048.2, JIS C8201-2-2, EN/IEC 60947-1
local signalling positive contact indication
magnetic tripping current 5000-5000 A
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: circuit breaker Easypact EZC400N - TMD - 400 A - 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.