
calcActive())">
circuit breaker Easypact EZC400H - TMD - 400 A - 3 poles 3d
EZC400H3400N
AEDÂ 1,917.26
AEDÂ 1,236.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC400H3400N
circuit breaker Easypact EZC400H - TMD - 400 A - 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker Easypact EZC400H - TMD - 400 A - 3 poles 3d
AEDÂ 1,917.26
AEDÂ 1,236.00
Description
How to Video
Product Details
Activity | PPCCB |
---|---|
Part Number | EZC400H3400N |
[ics] Rated Service Breaking Capacity | 25 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 50 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Circuit Breaker Name | Easypact EZC400H |
Connection Pitch | 45 mm |
Contact Position Indicator | yes |
Downside Connection | front |
Earth-leakage Protection | without |
Neutral Protection Setting | without protection |
Protected Poles Description | 3t |
suitability for isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 400-400 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -35-85 °C |
colour | black |
compatibility code | EZC630 |
control type | toggle |
depth | 140 mm |
device application | distribution |
device short name | Easypact EZC400H |
Electrical Durability | category A: 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
height | 255 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
mechanical durability | 10000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 6.4 kg |
network frequency | 50/60 Hz |
network type | DC, AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947 |
product or component type | circuit breaker |
Protection Type | short-circuit protection, overload protection |
Quantity per set | 1 piece |
range | EasyPact |
range of product | EasyPact |
width | 185 mm |
Long time delay adjustment type | fixed |
Long time pick-up adjustment type Ir | fixed |
ambient air temperature for operation | -25-70 °C |
standards | JIS C8201-2-2, EN/IEC 60947-2, GB/T 14048.2, EN/IEC 60947-1 |
local signalling | positive contact indication |
magnetic tripping current | 4000-4000 A |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account