circuit breaker Easypact EZC250F - TMD - 200 A - 3 poles 3d

EZC250F3200
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity PPCCB
Pincode Group default
Part Number EZC250F3200
[ics] Rated Service Breaking Capacity 9 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 125 V DC conforming to IEC 60947-2, 2.5 kA at 250 V DC conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 9 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
breaking capacity 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code F
Circuit Breaker Name Easypact EZC250F
Connection Pitch 35 mm
Downside Connection front
Earth-leakage Protection without
Neutral Protection Setting without protection
Protected Poles Description 3t
suitability for isolation yes conforming to IEC 60947-2
Trip Unit Name TM-D
trip unit rating 200-200 A at 50 °C
trip unit technology thermal-magnetic
Upside Connection front
utilisation category category A
ambient air temperature for storage -35-85 °C
compatibility code EZC250
control type toggle
depth 60 mm
device application distribution
device short name Easypact EZC250F
Electrical Durability category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
height 165 mm
IK degree of protection IK07 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Market Segment small commercial
mechanical durability 10000 cycles
mounting mode fixed
mounting support backplate
network frequency 50/60 Hz
network type AC, DC
Poles Description 3P
pollution degree 3 conforming to IEC 60664-1, 3 conforming to IEC 947-1
product or component type circuit breaker
Protection Type short-circuit protection, overload protection
range EasyPact
range of product EasyPact
width 105 mm
ambient air temperature for operation -25-70 °C
standards JIS C8201-2-2, EN/IEC 60947-2, GB/T 14048.2, EN/IEC 60947-1
local signalling positive contact indication
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: circuit breaker Easypact EZC250F - TMD - 200 A - 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

shunt trip release SHT - 200..240 V AC - for EZ250
EZESHT200AC

In stock

AED 167.00
AED 265.93
auxiliary contact - for Easypact EZ250
EZEAX

In stock

AED 83.00
AED 133.04
auxiliary contact - for Easypact EZ250 - alarm
EZEAXAL

In stock

AED 167.00
AED 266.00
Rotary handle - for EZC250,EZCV250 - black handle black front plate - direct mtg
EZEROTDS

In stock

AED 151.00
AED 240.31
Rotary handle - for EZC250, EZCV250 - black hdl black front plate - extended mtg
EZEROTE

In stock

AED 202.00
AED 322.30
undervoltage release MN - 200..40 V AC - for EZC250, EZCV250
EZEUVR200AC

In stock

AED 1,047.00
AED 1,671.98