Circuit breaker Easypact EZC100H - TMD - 63 A - 2 poles 2d
SKU :
EZC100H2063
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 235.12
AEDÂ 152.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Outstanding durability with the features you need
2. Easy to order and stock
3. High quality: using advanced manufacturing methods and premium materials
4. Modular design helps to increase the shop floor efficiency, enables faster delivery of switch boards
5. Answers to the most stringent application with most reliable distribution systems ensuring continuity of service
6. Environmental performance of the product
Circuit breaker Easypact EZC100H - TMD - 63 A - 2 poles 2d
AEDÂ 235.12
AEDÂ 152.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100H2063 |
| [ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 5 kA at 250 V DC conforming to IEC 60947-2, 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Circuit Breaker Name | Easypact EZC100H |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| Protected Poles Description | 2t |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 63-63 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| Weight | 571.0 g |
| Package1 Length*Width*Height | 13.6 cm x 9.2 cm x 5.6 cm |
| Country of Manufacturing | Thailand |
| [in] Rated Current | 63 A at 40 °C |
| [ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100H |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to EN 50102 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | positive contact indication |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | DC, AC |
| Poles Description | 2P |
| pollution degree | 3 conforming to IEC 60947 |
| Product Name | EasyPact EZC |
| product or component type | circuit breaker |
| Protection Type | overload protection, short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact |
| standards | EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2, JIS C8201-2-2 |
| width | 50 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2, JIS C8201-2-2 |
| local signalling | positive contact indication |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100H2063 |
| [ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 5 kA at 250 V DC conforming to IEC 60947-2, 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Circuit Breaker Name | Easypact EZC100H |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| Protected Poles Description | 2t |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 63-63 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| Weight | 571.0 g |
| Package1 Length*Width*Height | 13.6 cm x 9.2 cm x 5.6 cm |
| Country of Manufacturing | Thailand |
| [in] Rated Current | 63 A at 40 °C |
| [ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100H |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to EN 50102 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | positive contact indication |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | DC, AC |
| Poles Description | 2P |
| pollution degree | 3 conforming to IEC 60947 |
| Product Name | EasyPact EZC |
| product or component type | circuit breaker |
| Protection Type | overload protection, short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact |
| standards | EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2, JIS C8201-2-2 |
| width | 50 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2, JIS C8201-2-2 |
| local signalling | positive contact indication |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













