
calcActive())">
Circuit breaker Easypact EZC100H - TMD - 63 A - 1 pole 1d
EZC100H1063
AEDÂ 215.18
AEDÂ 139.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC100H1063
Circuit breaker Easypact EZC100H - TMD - 63 A - 1 pole 1d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker Easypact EZC100H - TMD - 63 A - 1 pole 1d
AEDÂ 215.18
AEDÂ 139.00
Description
How to Video
Product Details
Activity | PPCCB |
---|---|
Part Number | EZC100H1063 |
[ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Circuit Breaker Name | Easypact EZC100H |
Connection Pitch | 25 mm |
Downside Connection | front |
Earth-leakage Protection | without |
Neutral Protection Setting | without protection |
Protected Poles Description | 1t |
suitability for isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 63-63 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
Weight | 354.0 g |
Package1 Length*Width*Height | 14.0 cm x 9.5 cm x 3.2 cm |
Country of Manufacturing | Thailand |
ambient air temperature for operation | -25-70 °C |
ambient air temperature for storage | -35-85 °C |
compatibility code | EZC100 |
control type | toggle |
depth | 60 mm |
device application | distribution |
device short name | Easypact EZC100H |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
height | 130 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP20 conforming to IEC 60529 |
local signalling | positive contact indication |
Market Segment | small commercial |
mechanical durability | 8500 cycles |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | DC, AC |
Poles Description | 1P |
pollution degree | 3 conforming to IEC 60947 |
Product Name | EasyPact EZC |
product or component type | circuit breaker |
Protection Type | short-circuit protection, overload protection |
range | EasyPact |
range of product | EasyPact |
standards | EN/IEC 60947-1, JIS C8201-2-2, EN/IEC 60947-2, GB/T 14048.2 |
width | 25 mm |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-1, JIS C8201-2-2, EN/IEC 60947-2, GB/T 14048.2 |
local signalling | positive contact indication |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account