![Circuit breaker Easypact EZC100H - TMD - 16 A - 1 pole 1d main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/e/z/ezc100h1016.jpg)
Circuit breaker Easypact EZC100H - TMD - 16 A - 1 pole 1d
Excl. Tax
Excl. Tax
All Sellers
![circuit breaker Easypact EZC100H - TMD - 16 A - 1 pole 1d](https://eshop-ae.se.com/media/catalog/product/e/z/ezc100h1016.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker Easypact EZC100H - TMD - 16 A - 1 pole 1d
Excl. Tax
Excl. Tax
Description
1. EasyPact EZC range is the easy choice for total simplicity.
2. Rated current from 15 to 630 A
3. Breaking capacity up to 50 kA at 400/415 V
4. Poles: 1, 2, 3 and 4 pole versions
5. Three frame sizes
6. Thermal-magnetic for the entire range
Complete range of auxiliaries: rotary commands, auxiliaries, shunt trip, phase barrier, terminal cover, undervoltage trip
7. Built-in integrated earth-leakage protection (EZC 250 ELCB)
8. Compliance with international standards: IEC 60947-1 and 2, CCC, EAC and other local certifications
9. Green Premium product
Product Details
Activity | PPCCB |
---|---|
Pincode Group | default |
Part Number | EZC100H1016 |
[ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2|25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Circuit Breaker Name | Easypact EZC100H |
Connection Pitch | 25 mm |
Downside Connection | front |
Earth-leakage Protection | without |
Neutral Protection Setting | without protection |
suitability for isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 16-16 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
Weight | 349.0 g |
Package1 Length*Width*Height | 14.0 cm x 9.5 cm x 3.0 cm |
Country of Manufacturing | Thailand |
[in] Rated Current | 16 A at 40 °C |
[ue] Rated Operational Voltage | 125 V DC conforming to IEC 60947-2, 415 V AC 50/60 Hz conforming to IEC 60947-2 |
ambient air temperature for operation | -25-70 °C |
ambient air temperature for storage | -35-85 °C |
compatibility code | EZC100 |
control type | toggle |
depth | 60 mm |
device application | distribution |
device short name | Easypact EZC100H |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
height | 130 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP20 conforming to IEC 60529 |
local signalling | positive contact indication |
Market Segment | small commercial |
mechanical durability | 8500 cycles |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | DC, AC |
Poles Description | 1P |
pollution degree | 3 conforming to IEC 60947 |
Product Name | EasyPact EZC |
product or component type | circuit breaker |
Protection Type | overload protection, short-circuit protection |
range | EasyPact |
range of product | EasyPact |
standards | JIS C8201-2-2, EN/IEC 60947-2, EN/IEC 60947-1, GB/T 14048.2 |
width | 25 mm |