circuit breaker EasyPact CVS100N, 50 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker EasyPact CVS100N, 50 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d
Excl. Tax
Excl. Tax
Product Details
Activity | PPCCB |
---|---|
Pincode Group | default |
Part Number | LV510870 |
[ics] Rated Service Breaking Capacity | 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 80 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
breaking capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Connection Pitch | 35 mm |
Contact Position Indicator | yes |
Downside Connection | front |
Earth-leakage Protection | without |
Protected Poles Description | 3D |
Trip Unit Name | TM-D |
trip unit rating | 80-80 A at 40 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | CVS100 |
connections - terminals | screw connection |
control type | toggle |
depth | 86 mm |
device application | distribution |
device short name | CVS100N |
Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
height | 161 mm |
IP degree of protection | IP40 |
mechanical durability | 30000 cycles |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
product certifications | GOST, IEC |
product or component type | circuit breaker |
Protection Type | overload protection (thermal), short-circuit protection (magnetic) |
range | EasyPact |
range of product | EasyPact CVS100...250 |
width | 105 mm |
Long time delay adjustment type | fixed |
Instantaneous pick-up adjustment type Ii | fixed |
Short-time delay adjustment type | fixed |
Instantaneous pick-up adjustment range | 640 A |
Long time pick-up adjustment range | 0.7...1 x In |
Long time pick-up adjustment type Ir | adjustable |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-2, EN 60947-2 |
Electrical Shock Protection Class | class II |
thermal protection adjustment range | 0-80 A |