Circuit breaker ComPacT NSX100F AC/DC, 18kA at 415VAC, TMD trip unit 16A, 2 poles 2d
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker ComPacT NSX100F AC/DC, 18kA at 415VAC, TMD trip unit 16A, 2 poles 2d
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Pincode Group | default |
Part Number | C10F2TM016 |
[ics] Rated Service Breaking Capacity | 36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 250 V DC 50/60 Hz conforming to IEC 60947-2, 36 kA at 500 V DC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 36 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 380/415 V AC 50/60 Hz 1P conforming to IEC 60947-2, 15 kA Icu at 440 V AC 50/60 Hz 1P conforming to IEC 60947-2, 10 kA Icu at 500/525 V AC 50/60 Hz 2P conforming to IEC 60947-2, 5 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 250 V DC 50/60 Hz 1 pole conforming to IEC 60947-2, 36 kA Icu at 500 V DC 50/60 Hz 2 poles in series conforming to IEC 60947-2 |
Breaking Capacity Code | F 18 kA 415 V AC |
Connection Pitch | 35 mm |
Downside Connection | front |
Earth-leakage Protection | without |
overvoltage category | class II |
Protected Poles Description | 2D |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 16-16 A at 40 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | NSX100 |
control type | toggle |
depth | 86 mm |
device application | distribution |
device short name | NSX100F |
Electrical Durability | 20000 cycles at 277 V In/2, 10000 cycles at 277 V In |
height | 161 mm |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 1.2 kg |
network frequency | 50/60 Hz |
network type | AC, DC |
operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Poles Description | 2P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CCC, EAC, Marine |
product or component type | circuit breaker |
Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
range | ComPacT new generation |
range of product | ComPacT NSX100...250 new generation, ComPacT NSX100...250 DC new generation |
relative humidity | 0-95 % |
width | 70 mm |
Trip unit protection functions | LI |
Long time delay adjustment type | fixed |
Instantaneous pick-up adjustment type Ii | fixed |
Instantaneous pick-up adjustment range | 190 A |
Long time pick-up adjustment range | 1 x In |
Long time pick-up adjustment type Ir | fixed |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947 |
Electrical Shock Protection Class | class II |
mounting position | horizontal and vertical, flat on the back |
[Ui] rated insulation voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |