
calcActive())">
Charging station, EVlink Home, 1P+N, attached cable 5m, 7.4kW, 32A, with RDC-DD
EVH4S07NC
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVH4S07NC
Charging station, EVlink Home, 1P+N, attached cable 5m, 7.4kW, 32A, with RDC-DD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Charging station, EVlink Home, 1P+N, attached cable 5m, 7.4kW, 32A, with RDC-DD
AEDÂ 0.00
Description
How to Video
Product Details
Part Number | EVH4S07NC |
---|---|
Activity | PREVC |
[Us] rated supply voltage | 230 V AC 50 Hz +/- 10 % |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
control type | red 1 emergency stop, function: 1 push-button |
depth | 148 mm |
height | 409 mm |
IK degree of protection | IK10 conforming to IEC 62262 |
IP degree of protection | IP55 conforming to EN/IEC 60529 |
mounting mode | wall-mounted |
net weight | 4.5 kg |
operating altitude | 0...2000 m |
Poles Description | 1P + N |
product certifications | CE, UKCA |
product or component type | charging station |
Protection Type | earth-leakage protection |
Quantity per set | set of 1 |
range | EVlink |
relative humidity | 5-95 % |
Socket Number | 1 |
width | 282 mm |
Offer type | basic |
Number of inputs | 1 |
Output type | attached cable T2 bottom and top centre of enclosure 5 m |
Nominal output power | 7.4 kW 32 A 230 V |
Input type | auxiliary for dynamic energy management |
Maximum supply current | 32 A |
ambient air temperature for operation | -30-50 °C |
standards | EN 61851, IEC 61851-1, EN 61000-6-1, EN 61000-6-3 |
local signalling | red, green and blue 1 LED, function: status indication |
Earthing System | TT, TN-S |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account