
calcActive())">
Category6, 4pr UTP Cable 305m Blue, CM
ACT4P6UCM3RBBU
AEDÂ 1,363.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACT4P6UCM3RBBU
Category6, 4pr UTP Cable 305m Blue, CM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Category6, 4pr UTP Cable 305m Blue, CM
AEDÂ 1,363.55
Product Details
Activity | HDCFD |
---|---|
Part Number | ACT4P6UCM3RBBU |
Capacitance unbalance | 330 pF / 100 m |
Wire insulation material | PE |
standards | ANSI/TIA/EIA-568-B, ISO/IEC 11801, UL 444 |
ambient air temperature for operation | 75-75 °C |
Cable Length | 305 m |
Type of Cable | 4 pair cables |
Cable Outer Diameter | 6.2 mm |
Cable Shielding Type | U/UTP |
flame retardance | CM |
Communication Network Category | 6 |
Awg Gauge | AWG 23 |
Near End Crosstalk [next] | Guaranteed: 44.3 dB at 100 MHz , Guaranteed: 38.3 dB at 250 MHz |
Input Impedance | 100 Ohm (+/-5) at 100000-100000 kHz |
Minimum Return Loss | Guaranteed: 20.1 dB at 100 MHz, Guaranteed: 17.3 dB at 250 MHz |
Conductor Material | solid bare copper |
Maximum Loop Resistance | 15 Ohm per 100 m |
range | Actassi |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account