
calcActive())">
cartridge M200 - 2 analog current inputs
TMCR2AI2
AEDÂ 216.68
AEDÂ 201.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMCR2AI2
cartridge M200 - 2 analog current inputs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cartridge M200 - 2 analog current inputs
AEDÂ 216.68
AEDÂ 201.00
Product Details
Activity | IDMST |
---|---|
Part Number | TMCR2AI2 |
depth | 15 mm |
height | 41 mm |
net weight | 0.012 kg |
product or component type | analogue input cartridge |
range of product | Easy Modicon M200 |
width | 35 mm |
Immunity to microbreaks | 10 ms |
Temperature drift | +/- 0.02 %FS/°C |
Analogue input resolution | 12 bits |
Analogue input number | 2 |
Analogue input type | current 4...20 mA, current 0...20 mA, voltage 0...10 V |
Repeat accuracy | +/- 0.5 %FS |
LSB value | 2.44 mV 0...10 Vvoltage, 4.88 µA 0...20 mAcurrent, 3.91 µA 4...20 mAcurrent |
Conversion time | 20 ms |
Maximum cable distance between devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Absolute accuracy error | +/- 0.1 % of full scale at 25 °C, +/- 1 % of full scale |
Cross talk | <= 1 LSB |
Sampling duration | 10 ms |
Permissible continuous overload | 13 V, analogue input type: voltage, 40 mA, analogue input type: current |
product compatibility | Easy Modicon M200 |
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Input Impedance | <= 250 Ohm current, >= 1 MOhm voltage |
Insulation | non-insulated between analogue input and internal logic |
Type of Cable | twisted shielded pairs cable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account