
calcActive())">
Capacitor duty contactor, TeSys Deca, 30kVAR, 400V, 50Hz, 220VAC 50/60Hz coil
LC1DPKM7
AEDÂ 900.40
AEDÂ 650.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DPKM7
Capacitor duty contactor, TeSys Deca, 30kVAR, 400V, 50Hz, 220VAC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Capacitor duty contactor, TeSys Deca, 30kVAR, 400V, 50Hz, 220VAC 50/60Hz coil
AEDÂ 900.40
AEDÂ 650.00
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DPKM7 |
[Uc] control circuit voltage | 220 V AC 50/60 Hz |
ambient air temperature for storage | -60-80 °C |
auxiliary contact composition | 1 NO + 2 NC instantaneous |
auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
compatibility code | LC1D |
connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: EverLink BTR screw connectors 1 1-35 mm² - cable stiffness: solid, power circuit: EverLink BTR screw connectors 2 1-25 mm² - cable stiffness: solid, power circuit: EverLink BTR screw connectors 1 1-35 mm² - cable stiffness: flexible with or without cable end, power circuit: EverLink BTR screw connectors 2 1-25 mm² - cable stiffness: flexible with or without cable end |
contactor application | power factor correction |
control circuit type | AC at 50/60 Hz |
depth | 156 mm |
device application | control |
device short name | LC1DPK |
height | 166 mm |
IP degree of protection | IP20 front face conforming to IEC 60529 |
maximum operating rate | 240 cyc/h |
mounting support | DIN rail, plate |
net weight | 1.3 kg |
operating altitude | 0...3000 m |
pole contact composition | 3 NO |
Poles Description | 3P |
product certifications | IECEE CB Scheme, UL, CSA, UKCA |
product or component type | capacitor duty contactor |
range | TeSys, TeSys Deca |
range of product | TeSys Deca |
rated operational voltage limits | power circuit: 690 V AC 50/60 Hz |
tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm², power circuit: 8 N.m - on EverLink BTR screw connectors - cable 35-35 mm² |
utilisation category | AC-6b |
width | 55 mm |
Reactive power rating | 17 kvar at 230-230 V AC 50 Hz 60 °C, 30 kvar at 400-400 V AC 50 Hz 60 °C, 32 kvar at 440-440 V AC 50 Hz 60 °C, 50 kvar at 690-690 V AC 50 Hz 60 °C, 16.5 kvar at 230-230 V AC 60 Hz 60 °C, 33.3 kvar at 460-460 V AC 60 Hz 60 °C, 40 kvar at 575-575 V AC 60 Hz 60 °C |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1, IEC 60335-1 |
Device Location in System | inside delta interruption, line interruption |
Electrical Durability | 300000 cycles at Ue 400 V, 200000 cycles at Ue 690 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account