calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
CABLE ENDS
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| net weight | 0.1 kg |
| Range of product | LINERGY |
| Product or component type | CABLE END |
| Cable end size | MEDIUM |
| Standards | NF C 63-023 |
| Type of packing | STRING OF BAGS |
| Quantity per set | 10 SETS OF 100 |
| Cable cross section | 1 MM² |
| Cable end type | SINGLE CONDUCTOR |
| Additional information | WITHOUT MARKER TAG HOLDER |
| Colour | RED |
| Bezel material | HALOGEN-FREE PLASTIC |
| Tube material | COPPER CONFORMING TO ISO 1337 |
| Number of cables | 1 |
| AWG gauge | AWG 18 |
| Bezel size | Ø 3.5 MM |
| Tube diameter | 1.7 MM |
| Length | 14 MM |
| Tube length | 8 MM |
| Net weight | 0.1 KG |
| Product certifications | UL |
| Ambient air temperature for operation | -20…105 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.400 CM |
| Package 1 Width | 0.400 CM |
| Package 1 Length | 1.400 CM |
| Package 1 Weight | 0.100 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 1000 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 11.000 CM |
| Package 2 Length | 17.000 CM |
| Package 2 Weight | 112.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60000 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 7.072 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| net weight | 0.1 kg |
| Range of product | LINERGY |
| Product or component type | CABLE END |
| Cable end size | MEDIUM |
| Standards | NF C 63-023 |
| Type of packing | STRING OF BAGS |
| Quantity per set | 10 SETS OF 100 |
| Cable cross section | 1 MM² |
| Cable end type | SINGLE CONDUCTOR |
| Additional information | WITHOUT MARKER TAG HOLDER |
| Colour | RED |
| Bezel material | HALOGEN-FREE PLASTIC |
| Tube material | COPPER CONFORMING TO ISO 1337 |
| Number of cables | 1 |
| AWG gauge | AWG 18 |
| Bezel size | Ø 3.5 MM |
| Tube diameter | 1.7 MM |
| Length | 14 MM |
| Tube length | 8 MM |
| Net weight | 0.1 KG |
| Product certifications | UL |
| Ambient air temperature for operation | -20…105 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.400 CM |
| Package 1 Width | 0.400 CM |
| Package 1 Length | 1.400 CM |
| Package 1 Weight | 0.100 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 1000 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 11.000 CM |
| Package 2 Length | 17.000 CM |
| Package 2 Weight | 112.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 60000 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 7.072 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |