CABLE ENDS 6 mm²
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CABLE ENDS 6 mm²
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | DZ5CA062 |
Awg Gauge | AWG 10 |
colour | green |
net weight | 0.045 kg |
product or component type | cable end |
Quantity per set | set of 100 |
range of product | Linergy |
Tube length | 12 mm |
Bezel size | Ø 6.9 mm |
Cable end type | single conductor |
Tube material | copper conforming to ISO 1337 |
Cable end size | medium |
Tube diameter | 3.9 mm |
ambient air temperature for operation | -20-105 °C |
standards | NF C 63-023 |
Cable Cross Section | 6-6 mm² |
Type of Packing | bag |
CAD overall height | 9 mm |
bezel material | halogen-free plastic |
Additional Information | for additional marker tag holder |
CAD overall width | 7 mm |
CAD overall depth | 20 mm |
Length | 20 mm |