CABLE ENDS 10 mm²

DZ5CA102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPLVS
Pincode Group default
Part Number DZ5CA102
Awg Gauge AWG 8
colour brown
net weight 0.057 kg
product or component type cable end
Quantity per set set of 100
range of product Linergy
Tube length 12 mm
Bezel size Ø 8.4 mm
Cable end type single conductor
Tube material copper conforming to ISO 1337
Cable end size medium
Tube diameter 4.9 mm
ambient air temperature for operation -20-105 °C
standards NF C 63-023
Cable Cross Section 10-10 mm²
Type of Packing bag
CAD overall height 10 mm
bezel material halogen-free plastic
Additional Information for additional marker tag holder
CAD overall width 8 mm
CAD overall depth 22 mm
Length 22 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CABLE ENDS 10 mm²
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.