CABLE ENDS 1.5 mm²

DZ5CA015
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPLVS
Pincode Group default
Part Number DZ5CA015
Awg Gauge AWG 16
colour black
net weight 0.18 kg
product certifications UL
product or component type cable end
Quantity per set 10 sets of 100
range of product Linergy
Tube length 8 mm
Bezel size Ø 4 mm
Cable end type single conductor
Tube material copper conforming to ISO 1337
Cable end size medium
Tube diameter 2 mm
ambient air temperature for operation -20-105 °C
standards NF C 63-023
Cable Cross Section 1.5-1.5 mm²
Type of Packing string of bags
CAD overall height 4 mm
bezel material halogen-free plastic
Additional Information with integrated marker tag holder
CAD overall width 4 mm
CAD overall depth 32 mm
Length 14 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: CABLE ENDS 1.5 mm²
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.