C120H - circuit breaker - 3P - 63A - D curve

A9N18511
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 C120H is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 63A rated current and D tripping curve. The rated short circuit breaking capacity goes up to 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 15000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees that contacts open physically and allows work to be carried out safely on the downstream circuit. Its fast closing mechanism improves its service life. Acti9 C120 offer is dedicated to industrial and tertiary buildings. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 60°C. The storage temperature is -40°C to 70°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9N18511
[ics] Rated Service Breaking Capacity 7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
9 Mm Pitches 9
Breaking Capacity 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
breaking capacity 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2
Breaking Capacity Code H
Comb Busbar and Distribution Block Compatibility YES
Connection Pitch 27 mm between phases
Contact Position Indicator yes
Curve Code D
Earth-leakage Protection separate block
Limitation Class 3 conforming to EN/IEC 60947-2
Locking Options Description handle sealable with cable diameter 0.7mm in OFF or ON position
Magnetic Tripping Limit 10...14 x In
Number of Protected Poles 3
overvoltage category IV
suitability for isolation yes conforming to IEC 60947-2
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
Weight 565.0 g
Package1 Length*Width*Height 8.7 cm x 8.2 cm x 7.5 cm
Country of Manufacturing France
[in] Rated Current 63 A at 30 °C
[ue] Rated Operational Voltage 440 V AC 50/60 Hz, 230...400 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, <= 375 V DC, 380...415 V AC 50/60 Hz
ambient air temperature for operation -30-60 °C
ambient air temperature for storage -40-70 °C
colour white
compatibility code C120
connections - terminals tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible
control type toggle
depth 73 mm
device application distribution
device short name C120H
Electrical Durability 10000 cycles conforming to IEC 60947-2
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling ON/OFF indication
Market Segment small commercial, residential
mechanical durability 20000 cycles
mounting mode clip-on
mounting support 35 mm symmetrical DIN rail
net weight 0.615 kg
network frequency 50/60 Hz
network type AC
operating altitude 2000 m
Poles Description 3P
pollution degree 3 conforming to IEC 60947-2
product certifications EAC
Product Name C120
product or component type miniature circuit-breaker
range Acti9
range of product C120
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60898-1, EN/IEC 60947-2
Tightening Torque 3.5-3.5 N.m
width 81 mm
Wire Stripping Length 15 mm
ambient air temperature for operation -30-60 °C
standards EN/IEC 60898-1, EN/IEC 60947-2
local signalling ON/OFF indication
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
tightening torque 3.5-3.5 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: C120H - circuit breaker - 3P - 63A - D curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26924

In stock

AED 51.00
AED 76.81
Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26929

In stock

AED 94.51
AED 155.02
MX Shunt Trip MX plus 1 OF 24Vac dc
A9N26948

In stock

AED 126.00
AED 188.53
Acti 9 - Auxiliary contact alarm SD ac dc
A9N26927

In stock

AED 79.29
AED 130.25
MX Shunt trip 12-24Vac 12-24Vdc
A9N26478

In stock

AED 206.00
AED 308.79
MX Shunt trip 415Vac 110-130Vdc
A9N26476

In stock

AED 125.00
AED 187.02
distribution connectors for 3 cables - set of 4
19091

In stock

AED 80.61
AED 192.60
distribution connectors for 3 cables - set of 3
19096

In stock

AED 66.79
AED 109.55