C120H - circuit breaker - 2P - 100A - C curve
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
C120H - circuit breaker - 2P - 100A - C curve
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9N18458 |
[ics] Rated Service Breaking Capacity | 7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - <= 250 V DC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
9 Mm Pitches | 6 |
breaking capacity | 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Breaking Capacity Code | H |
Comb Busbar and Distribution Block Compatibility | NO |
Connection Pitch | 27 mm between phases |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | separate block |
Limitation Class | 3 conforming to EN/IEC 60947-2 |
Locking Options Description | handle sealable with cable diameter 0.7mm in OFF or ON position |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 2 |
overvoltage category | IV |
suitability for isolation | yes conforming to IEC 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | C120 |
connections - terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
control type | toggle |
depth | 73 mm |
device application | distribution |
device short name | C120H |
Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial, residential |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.41 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 2P |
pollution degree | 3 conforming to IEC 60947-2 |
product certifications | EAC |
product or component type | miniature circuit-breaker |
range | Acti9 |
range of product | C120 |
relative humidity | 95-95 % at 55-55 °C |
width | 54 mm |
Wire Stripping Length | 15 mm |
ambient air temperature for operation | -30-60 °C |
standards | EN/IEC 60898-1, EN/IEC 60947-2 |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
tightening torque | 3.5-3.5 N.m |