
calcActive())">
Schneider Electric body for control button - Ø 22 - 1NO, ZB2BZ101
ZB2BZ101
AED 38.08
AED 28.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BZ101
Schneider Electric body for control button - Ø 22 - 1NO, ZB2BZ101
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric body for control button - Ø 22 - 1NO, ZB2BZ101
AED 38.08
AED 28.00
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB2BZ101 |
bezel material | chromium plated metal |
connections - terminals | screw clamps terminals |
light source | without |
mounting diameter | 22 mm |
Terminals description ISO n°1 | (13-14)NO |
contacts type and composition | 1 NO |
Light block supply | without supply |
Component name | ZB2 |
Body type | body for control button |
Light Block Colour | none |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account